STR-SENSOR RPL-Class 150
This pressure sensor replacement kit for Class 125/150 Smart Strainers includes two pressure sensors with cables, each affixed to an adapter for easy installation on Smart strainers. All modules must be replaced simultaneously to ensure the most accurate pressure data. This kit should be purchased for replacement of sensors on the following Smart strainer models 758 SM, 791 SM, 792 SM, 691 SM, and 692 SM.
Features
- Includes 2 replacement pressure sensors with cables
- Easy module installation on compatible strainers
- Simultaneous replacement of all modules ensures calibration for data collection
- Durable pressure sensors rated for 232 psi
Specifications | |
---|---|
Communication Type | Cellular Gateway |
Kit Contents | 2 Replacement Pressure Sensors with Cables |
Kit Type | Repair Kit |
Lead Free | Not In Scope |
Product Group | DUPLEX STRAINER - IMPORT |
Products Used On | Models 758-SM, 791MFA-SM, 792MFD-SM, 792MFH-SM, 691MF-SM, 692MF-SM |