STR-SENSOR RPL-Class 600
This pressure sensor replacement kit for Class 250/300/600 Smart Strainers includes two pressure sensors with cables, each affixed to an adapter for easy installation on Smart strainers. All modules must be replaced simultaneously to ensure the most accurate pressure data. This kit should be purchased for replacement of sensors on the following Smart strainer models 758G SM, 752 SM, 794 SM, and 796 SM.
Features
- Includes 2 replacement pressure sensors with cables
- Easy module installation on compatible strainers
- Simultaneous replacement of all modules ensures calibration for data collection
- Durable pressure sensors rated for 500 psi
Specifications | |
---|---|
Communication Type | Cellular Gateway |
Kit Contents | 2 Replacement Pressure Sensors with Cables |
Kit Type | Repair Kit |
Lead Free | Not In Scope |
Product Group | DUPLEX STRAINER - IMPORT |
Products Used On | Models 752-SM, 758G-SM, 794MFD-SM, 794MFH-SM, 796MFD-SM, 796MFH-SM |