6 IBR 6'FLG X 6'FLG
This 6 inch, 6 x 6 foot stainless steel in-building riser is used to connect the main fire supply to the building overhead fire system. The fitting passes under the foundation without joints and extends up through the floor. Provided with installation tabs, this unit has an 6 inch ductile iron pipe industry standard flange-end connection (AWWA C606) for easy connection to the underground supply and 6 inch ductile iron pipe industry standard flange-end connection (AWWA C606) on the building side for easy connection to the overhead fire sprinkler system.
Features
- Stainless steel for corrosion resistance
- UL/FM approved
- Flanged inlet x flanged outlet
- 200 psi pressure rating
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Ames Fire & Waterworks |
| EAN | 737733039433 |
| Horizontal Leg Length | 6 FT |
| Inlet Connection Size | 6 5/8 IN |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Working Pressure-PSI | 200 |
| Outlet Connection Size | 6 5/8 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0691129 |
| Series | IBR |
| Vertical Leg Length | 6 FT |