IBR 12 FLxFL
This 12 inch, 6 x 6 foot stainless steel In Building Riser is used to connect the main water supply to the building system. The fitting passes under the foundation without joints and extends up through the floor. Provided with installation tabs, this unit has a 12-inch cast iron pipe industry standard flanged end for easy connection. This 12 IN Riser is not 3rd party approved, please contact your local municipality for state code and installation requirements.
Features
- Stainless steel for corrosion resistance
- Provide exceptional reliability and reduce installation time
- Flanged inlet x Flanged outlet
- 200 psi pressure rating
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Ames Fire & Waterworks |
| EAN | 737733039419 |
| Horizontal Leg Length | 6 FT |
| Inlet Connection Size | 12 3/4 IN |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Working Pressure-PSI | 200 |
| Outlet Connection Size | 12 3/4 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88008117 |
| Series | IBR |
| Vertical Leg Length | 6 FT |