SS RISER INBLDG FLGXCI 10
This 10 inch, 6 x 6 foot stainless steel in-building riser is used to connect the main fire supply to the building overhead fire system. The fitting passes under the foundation without joints and extends up through the floor. Provided with installation tabs, this unit has an 10 inch cast iron pipe size (CIPS) coupler for easy connection to the underground supply (AWWA C900 PVC) and 10 inch ductile iron pipe industry standard flange-end connection (AWWA C606) on the building side for easy connection to the overhead fire sprinkler system.
Features
- Stainless steel for corrosion resistance
- UL/FM approved
- CIPS inlet x flanged outlet
- 200 psi pressure rating
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Horizontal Leg Length | 6 FT |
| Inlet Connection Size | 10 3/4 IN |
| Inlet Connection Type | Belled |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Working Pressure-PSI | 200 |
| Outlet Connection Size | 10 3/4 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0691163 |
| Series | IBR |
| UPC | 737733010708 |
| Vertical Leg Length | 6 FT |