2 1/2 RISER ADAPTER FNPT X FLANGE
This 2 1/2 inch adapter is used to convert the MNPT end of an Ames In-Building Riser (IBR2) to a 150 class ANSI B16.5 flange. It is made of 304 stainless steel and should be installed according to the manufacturer's directions contained in the riser installation instructions.
Features
- Converts MNPT to 150 class flange
- Stainless steel construction
- For use with Ames IBR2
- 2 1/2 IN Nominal Size
| Specifications | |
|---|---|
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| EAN | 737733032007 |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | Yes |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Part Number | 88008101 |
| Series | IBR2 |