3 RISER ADAPTER FNPT X FNPT
This 3 inch adapter is used to convert the MNPT end of an Ames In-Building Riser (IBR2) to a ASME B.20.1 FNPT connection. It is made of 304 stainless steel and should be installed according to the manufacturer's directions contained in the riser installation instructions.
Features
- Converts MNPT to FNPT
- Stainless steel construction
- For use with Ames IBR2
- 3 IN Nominal Size
Specifications | |
---|---|
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | NO |
EAN | 737733032045 |
Inlet Connection Size | 3 IN |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Male Threaded |
Part Number | 88008105 |
Series | IBR2 |