TR-FLGXFLG 12 6-6
Part of the TR Series
Ordering Code: 0777508
UPC: 098268561722
Lead Free: Yes
6 FT x 6 FT SS Transition Riser, 12 IN Flange x Flange
This 12 inch, 6 x 6 foot stainless steel transition riser is used to connect the main water supply to the building system. The fitting passes under the foundation without joints and extends up through the floor. Provided with installation tabs, this unit has a 12 inch cast iron pipe industry standard flanged-end for easy connection to the underground supply (AWWA C606) and 12 inch ductile iron pipe industry standard flanged-end connection (AWWA C606) on the building side for easy connection to the overhead fire sprinkler system.
Features
- Stainless steel for corrosion resistance
- UL/FM approved
- Flanged inlet x Flanged outlet
- 200 psi pressure rating
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Watts |
| EAN | 098268561722 |
| Horizontal Leg Length | 6 FT |
| Inlet Connection Size | 12 3/4 IN |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Working Pressure-PSI | 200 |
| Outlet Connection Size | 12 3/4 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0777508 |
| Series | TR |
| Vertical Leg Length | 6 FT |