TR-GRVXCIPS 8 8-6
Part of the TR Series
Ordering Code: 0777512
UPC: 098268352702
Lead Free: Yes
8 FT 6 IN x 6 FT SS In-Building Riser, 8 IN Groove x CIPS
This 8 inch, 8 foot 6 inch x 6 foot stainless steel transition riser is used to connect the main water supply to the building system. The fitting passes under the foundation without joints and extends up through the floor. Provided with installation tabs, this unit has a 8 inch cast iron pipe size (CIPS) coupler for easy connection to the underground supply (AWWA C900 PVC) and 8 inch ductile iron pipe industry standard grooved-end connection (AWWA C606) on the building side for easy connection to the overhead fire sprinkler system.
Features
- Stainless steel for corrosion resistance
- UL/FM approved
- CIPS inlet x grooved outlet
- 200 psi pressure rating
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Horizontal Leg Length | 8 FT 6 IN |
| Inlet Connection Size | 8 5/8 IN |
| Inlet Connection Type | Belled |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Working Pressure-PSI | 200 |
| Outlet Connection Size | 8 5/8 IN |
| Outlet Connection Type | Grooved Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0777512 |
| Series | TR |
| UPC | 098268352702 |
| Vertical Leg Length | 6 FT |