Riser Adapter FNPT x Flange 2 1/2
Part of the TR2 Series
Ordering Code: 88008701
UPC: 098268549805
Lead Free: Yes
2 1/2 IN Stainless Steel Riser, FNPT x FLANGE Adapter
This 2 1/2 inch adapter is used to convert the MNPT end of a Watts Transition Riser (TR2) to a 150 class ANSI B16.5 flange. It is made of 304 stainless steel and should be installed according to the manufacturer's directions contained in the riser installation instructions.
Features
- Converts MNPT to 150 class flange
- Stainless steel construction
- For use with Watts TR2
- 2 1/2 IN Nominal size
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 098268549805 |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | Yes |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Part Number | 88008701 |
| Series | TR2 |