Riser Adapter FNPT x FNPT 2 1/2
Part of the TR2 Series
Ordering Code: 88008704
UPC: 098268550443
Lead Free: Yes
2 1/2 IN Stainless Steel Riser, FNPT x FNPT Adapter
This 2 1/2 inch adapter is used to convert the MNPT end of a Watts Transition Riser (TR2) to an ASME B.20.1 FNPT connection. It is made of 304 stainless steel and should be installed according to the manufacturer's directions contained in the riser installation instructions.
Features
- Converts MNPT to FNPT
- Stainless steel construction
- For use with Watts TR2
- 2 1/2 IN Nominal size
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 098268550443 |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | Yes |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Male Threaded |
| Part Number | 88008704 |
| Series | TR2 |