SS 2 TR 4X6 TXG
Part of the TR2 Series
Ordering Code: 88006379
UPC: 098268079203
Lead Free: YES
4 FT x 6 FT SS Transition Riser, 2 IN MNPT x Groove
This 2 inch, 4 x 6 foot stainless steel transition riser is used to connect to the main building overhead fire system or potable water supply. The fitting passes under the foundation without joints and extends up through the floor. This unit is threaded at the inlet for easy connection to the underground supply and grooved on the building side for easy connection to either the overhead fire sprinkler system or potable water supply.
Features
- Stainless steel for corrosion resistance
- UL/ FM approved and NSF certified
- MNPT inlet x Grooved outlet
- 200 psi pressure rating
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268079203 |
| Horizontal Leg Length | 4 FT |
| Inlet Connection Size | 2 3/8 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Working Pressure-PSI | 200 |
| Outlet Connection Size | 2 3/8 IN |
| Outlet Connection Type | Grooved Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88006379 |
| Series | TR2 |
| Vertical Leg Length | 6 FT |