622FT 1/2
Discontinued - Replaced By: LF622FT-BV 1/2
Part of the 622FT Series
Ordering Code: 781244
UPC: 643925003109
1/2 In Bronze Full Port Tapped Ball Valve
This 1/2 inch threaded full port tapped ball valve is designed for steam service applications. It is ideal for throttling and balancing of nonabrasive fluids where minimum flow is 20 percent to 100 percent of valve capacity. The full port design ensures minimal pressure drop. This valve features a PTFE stem packing seal, thrust washer, seat, and tapped outlet for installation of a pressure gauge or test cock.
Features
- Bronze body for durability
- Chrome plated ball
- Tee handle
- Full port design for low pressure drop
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | FEBCO |
Buy American Act Compliant | NO |
Class Rating | N/A |
Control Type | Solid Tee Operator |
CV Rating | N/A |
EAN | 643925003109 |
Electrical Rating | N/A |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 781244 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | 622FT |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |