B6000-SS 2 1/2
Discontinued - Replaced By: LFB6080G2-SS 2 1/2
Part of the B6000 Series
Ordering Code: 0393167
UPC: 098268029383
Lead Free: NO
2 1/2 In Ball Valve With Threaded Ends And Stainless Steel Ball And Stem
This 2 1/2 inch two-piece standard port ball valve with stainless steel ball and stem and threaded end connections is used in commercial and industrial applications. The valve features bronze body construction, adjustable packing gland, stainless steel ball and stem, a blowout proof pressure retaining stem, and a reinforced PTFE stem packing seal. The temperature range is 0 to 350 degrees F (-18 to 177 degrees C) at 50 psi (344.7 kPa). The pressure rating is 600 psi (41.4 bar) WOG non-shock and 150 psi (10.3 bar) WSP.
Features
- Bronze body construction
- 316 Stainless steel ball and stem
- Standard port for minimal pressure drop
- Virgin PTFE seats and seals
- Adjustable packing gland
- Bottom loaded blowout proof stem
- 400 psi (27.6 bar) WOG and 125 psi WSP pressure ratings
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | 316 Stainless Steel |
| Body Finish | Bronze |
| Body Material | Cast Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | 260 |
| EAN | 098268029383 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 60 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 450 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 500 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0393167 |
| Port Type | Standard |
| Seat Material | Durafill |
| Series | B6000 |
| Stem Packing Material | Glass Reinforced PTFE |
| Stem Shaft Material | 316 Stainless Steel |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Glass Reinforced PTFE |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |