B6000-UL 3/8
Discontinued
Part of the B6000 Series
Ordering Code: 0393035
UPC: 098268028324
Lead Free: NO
3/8 In 2-Piece Standard Port Ball Valve With Ul Listing
This 3/8 inch two-piece standard port ball valve is UL listed for use with LP gas, compressed gas, natural gas, No 1 and No 2 fuel oil, flammable liquids, and fire protection service. The valve features bronze body construction, adjustable packing gland, chrome plated brass ball, a blowout proof pressure retaining stem, and a reinforced PTFE stem packing seal. The temperature range is 0 to 350 degrees F (-18 to 177 degrees C) at 50 psi (344.7 kPa). The pressure rating is 600 psi (41.4 bar) WOG non-shock and 150 psi (10.3 bar) WSP.
Features
- Bronze body construction
- Chrome plated brass ball
- Standard port for minimal pressure drop
- Virgin PTFE seats and seals
- Adjustable packing gland
- Bottom loaded blowout proof stem
- 600 WOG and 150 WSP pressure
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | 6 |
EAN | 098268028324 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 60.0 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0393035 |
Port Type | Standard |
Seat Material | Durafill and Uniseal |
Series | B6000 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |