B6000M2 1 1/4
Discontinued - Replaced By: LFB6080G2 1 1/4
Part of the B6000 Series
Ordering Code: 0407453
UPC: 098268222128
Lead Free: NO
1 1/4 In 2-Piece Standard Port Bronze Ball Valve, Threaded Ends
This 2-Piece Standard Port Bronze Ball Valve, 1 1/4 IN Watts Model B6000, is used in commercial and industrial applications for a full range of liquids and gases. It features a blowout proof pressure retaining stem. The standard port orifice ensures minimal pressure drop.
Features
- Bronze body construction
- Blowout proof pressure retaining stem
- NPT threaded end connections
- Durafill seats
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Bronze |
| Body Material | Cast Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Class Rating | Does Not Apply To Product |
| Control Type | Locking Lever Handle |
| CV Rating | 50 |
| EAN | 098268222128 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 450 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 175 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0407453 |
| Port Type | Standard |
| Seat Material | Durafill |
| Series | B6000 |
| Stem Packing Material | Glass Reinforced PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Glass Reinforced PTFE |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |