B6000M2 2
Discontinued - Replaced By: LFB6080G2 2
Part of the B6000 Series
Ordering Code: 0407455
UPC: 098268222142
Lead Free: NO
2 In 2-Piece Standard Port Bronze Ball Valve, Threaded Ends
This 2 IN 2-piece threaded standard port bronze ball valve, model B6000M2, is used in commercial and industrial applications for a full range of liquids and gases. It features a blowout proof pressure retaining stem. The standard port orifice ensures minimal pressure drop.
Features
- Bronze
- Blowout proof pressure retaining stem
- NPT threaded end connections
- Durafill seats
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Cast Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | 110 |
EAN | 098268222142 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 250 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0407455 |
Port Type | Standard |
Seat Material | Durafill |
Series | B6000 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |