B6000M2 3/4
Discontinued - Replaced By: LFB6080G2 3/4
Part of the B6000 Series
Ordering Code: 0891931
UPC: 098268507300
Lead Free: NO
3/4 In 2-Piece Standard Port Bronze Ball Valve, Threaded
This 3/4 IN two-piece standard port bronze ball valve is used in commercial and industrial applications for potable water applications. This bronze ball valve has a chrome plated brass ball and features a blowout proof pressure retaining stem and a standard port orifice to ensure minimal pressure drop. The durable Uniseal(R) seats provide tighter torque and more abrasion resistance for longer lasting service. This valve is individually tested, air under water in both open and closed positions. The temperature range is 0 to 450 degrees F (-18 to 232 degrees C) at 50 psi (344.7 kPa). The pressure range is 600 psi (41 bar) WOG non-shock and 150 psi (10 bar) WSP.
Features
- Domestically manufactured in the United States
- Standard port orifice for minimal pressure drop
- Adjustable stem packing gland
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Bronze |
| Body Material | Cast Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | 25 |
| EAN | 098268507300 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 450 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 90 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0891931 |
| Port Type | Standard |
| Seat Material | Durafill and Uniseal |
| Series | B6000 |
| Stem Packing Material | Glass Reinforced PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Glass Reinforced PTFE |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |