B6000M2-LH 1
Discontinued
Part of the B6000 Series
Ordering Code: 0894558
UPC: 098268583953
Lead Free: NO
1 In 2-Piece Standard Port Bronze Ball Valve With Threaded Ends, Locking Lever Handle
This 1 IN two-piece standard port bronze ball valve is used in commercial and industrial applications for potable water applications. This ball valve consists of a bronze body, threaded NPT end connections, chrome plated brass ball, a blowout proof pressure retaining stem, locking lever handle, and a standard port orifice to ensure minimal pressure drop. The durable Uniseal (R) seats provide tighter torque and more abrasion resistance for longer lasting service. This valve is individually tested, air under water in both open and closed positions. The temperature range is 0 to 450 degrees F (minus 18 to 232 degrees C) at 50 psi (344.7 kPa). The pressure range is 600 psi (41 bar) WOG non-shock and 150 psi (10 bar) WSP.
Features
- Domestically manufactured in the United States
- Standard port orifice for minimal pressure drop
- Adjustable stem packing gland
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Bronze |
Body Material | Cast Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | 40 |
EAN | 098268583953 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 150 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0894558 |
Port Type | Standard |
Seat Material | Durafill and Uniseal |
Series | B6000 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |