B6000M2-LH-UL 1 1/2
Discontinued
Part of the B6000 Series
Ordering Code: 0089873
UPC: 098268860214
Lead Free: NO
1 1/2 In Bronze Ball Valve, 2-Piece Standard Port, Locking Lever Handle, Ul Approved
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Bronze |
| Body Material | Cast Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Control Type | Lever Handle |
| CV Rating | 75 |
| EAN | 098268860214 |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 450 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 200 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | 0089873 |
| Port Type | Standard |
| Seat Material | Durafill |
| Series | B6000 |
| Stem Packing Material | Glass Reinforced PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Glass Reinforced PTFE |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |