B6000M2-LH-UL 2
Discontinued
Part of the B6000 Series
Ordering Code: 0089844
UPC: 098268859683
Lead Free: NO
2 In Bronze Ball Valve, 2-Piece Standard Port, Locking Lever Handle, Ul Approved
Specifications | |
---|---|
Actuation | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
CV Rating | 110 |
EAN | 098268859683 |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 2 IN |
Part Number | 0089844 |
Port Type | Standard |
Seat Material | Durafill and Uniseal |
Series | B6000 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |