B6000M2-SS-UL 2
Discontinued
Part of the B6000 Series
Ordering Code: 0890437
UPC: 098268383577
Lead Free: NO
2 In 2-Piece Standard Port Ball Valve With Stainless Steel Ball And Stem, Ul Approved
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Watts |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | 110 |
| EAN | 098268383577 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 2 IN |
| Inlet Connection Size-Metric | 50 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 450 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 250.0 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0890437 |
| Port Type | Standard |
| Seat Material | Durafill and Uniseal |
| Series | B6000 |
| Stem Packing Material | Glass Reinforced PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Glass Reinforced PTFE |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |