B6000M2-UL-MASS 1 1/4
Discontinued
Part of the B6000 Series
Ordering Code: 0405781
UPC: 098268243499
Lead Free: NO
1 1/4 IN 2-Piece Standard Port Bronze Ball Valve, UL Approved, Mass
The 1 1/4 inch 2-piece, standard port, bronze ball valve features a blowout proof pressure retaining stem. The standard port orifice ensures minimal pressure drop, while Durafill (R) and Uniseal (R) seats and chrome plated brass ball provide lasting service for a wide range of liquids and gases.
Features
- Threaded NPT end connections
- Temperature range 0 degree F - 450 degree F
- Quarter-turn open or close operation
- Blowout proof, pressure retaining stem
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Bronze |
| Body Material | Cast Bronze |
| Brand | Watts |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | 50 |
| EAN | 098268243499 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 450 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 175 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0405781 |
| Port Type | Standard |
| Seat Material | Durafill |
| Series | B6000 |
| Stem Packing Material | Glass Reinforced PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Glass Reinforced PTFE |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |