B6002M2 3/4
Discontinued
Part of the B6002 Series
Ordering Code: 0891933
UPC: 098268507324
Lead Free: NO
3/4 IN 2-Piece Standard Port Bronze Ball Valve, FPT x MPT End Connection
This 2-Piece Standard Port Bronze Ball Valve, 3/4 IN Watts Model B6002, is a special version of the B6000 series with male NPT threads at one end. This valve is specifically designed for use on manifold systems, OEM applications or other situations where it is desirable to install the ball valve directly to a female NPT connection.
Features
- Bronze body construction
- Blowout proof pressure retaining stem
- Male NPT threads at one end
- Uniseal seats
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Cast Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
Control Type | Lever Handle |
CV Rating | 25 GPM |
EAN | 098268507324 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -29.00 |
Minimum Temperature-Fahrenheit | -20 |
Operating Torque | 90.0 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | NPT |
Part Number | 0891933 |
Port Type | Standard |
Seat Material | Enhanced PTFE |
Series | B6002 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |