B6010M2 1 1/2
Discontinued
Part of the B6010 Series
Ordering Code: 0408456
UPC: 098268307641
Lead Free: NO
1 1/2 In 2-Piece Standard Port Bronze Ball Valve, Threaded, 600 psi Wog
This 2-Piece Standard Port Bronze Ball Valve, 1 1/2 IN Watts Model B6010, is used in commercial applications for a full range of liquids and gasses. It features a blowout proof pressure retaining stem and standard port orifice to ensure minimal pressure drop. It is designed to allow quick and easy cleaning or replacement of worn parts without dismantling the pipe line.
Features
- Bronze body
- Blowout proof pressure retaining stem
- Threaded NPT end connections
- Durafill seats
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Bronze |
| Body Material | Cast Bronze |
| Brand | Watts |
| Control Type | Lever Handle |
| CV Rating | 73 GPM |
| EAN | 098268307641 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 225 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0408456 |
| Port Type | Standard |
| Seat Material | Carbon/Glass Reinforced PTFE Durafill |
| Series | B6010 |
| Stem Packing Material | Glass Reinforced PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Glass Reinforced PTFE |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |