B6080-M1 1/2
Discontinued - Replaced By: LFB6080G2 1/2
Part of the B6080 Series
Ordering Code: 0894227
UPC: 098268915631
Lead Free: NO
1/2 In Standard Port Bronze Ball Valve, Npt Threaded
This 1/2 IN 2-piece NPT threaded full port bronze ball valve, model B6080M1, is used in commercial and industrial applications for a full range of liquids and gases. It features virgin PTFE seat and seal. A full port orifice ensures minimal pressure drop, while the virgin PTFE stem packing seal and thrust washer and chrome plated brass ball provide lasting service.
Features
- Bronze
- Blowout proof pressure retaining stem
- Threaded NPT end connections
- Durafill seats
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | 15 |
EAN | 098268915631 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 60 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0894227 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | B6080 |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |