B6300 3/4
Discontinued
Part of the B6300 Series
Ordering Code: 0393565
UPC: 098268031102
Lead Free: NO
3/4 In Ball Valve With Threaded Ends
This 3/4 inch two-piece unidirectional, full port ball valve with NPT end connections is used in commercial and industrial applications. The valve features a drain port to allow for draining or venting of the downstream line when the valve is in the off position. Its bronze body construction, adjustable packing gland, chrome plated brass ball, virgin PTFE seats and seals and a bottom loaded blowout proof stem ensure long service life. The temperature range is 0 to 350 degrees F (-18 to 177 degrees C). The pressure rating is 400 psi (27.6 bar) WOG non-shock.
Features
- Bronze body construction
- Chrome plated brass ball
- Full port for minimal pressure drop
- Drain port for downstream draining or venting
- Handle can be repositioned 180 degrees
- Virgin PTFE seats and seals
- Adjustable packing gland
- Bottom loaded blowout proof stem
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Control Type | Lever Handle |
CV Rating | 30 GPM |
EAN | 098268031102 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 150.0 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0393565 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | B6300 |
Stem Packing Material | Reinforced PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | PTFE |
Valve Style | 2-piece |
WOG Rating | 400 PSI |