B6400 3/4
Discontinued - Replaced By: LFB6400 3/4
Part of the B6400 Series
Ordering Code: 0393660
UPC: 098268031713
3/4 In 2-Piece Standard Port Bronze Ball Valve With Actuator Mounting Pads
This 2-Piece Standard Port Bronze Ball Valve, 3/4 IN Watts Model B6400, comes standard with actuator mounting pads. Durafill (carbon glass filled PTFE) seat, bottom loaded blowout proof stem, chrome plated brass ball and adjustable stem packing to provide lasting service for a wide range of liquids and gases.
Features
- Bronze
- Blowout proof pressure retaining stem
- Adjustable stem packing gland
- Durafill seats
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
Control Type | Lever Handle |
CV Rating | 25 |
EAN | 098268031713 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -49.00 |
Minimum Temperature-Fahrenheit | -55 |
Operating Torque | 90 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0393660 |
Port Type | Standard |
Seat Material | Durafill |
Series | B6400 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |