B6400-LC-SE 1 1/2
Discontinued
Part of the B6400 Series
Ordering Code: 0393725
UPC: 098268032284
Lead Free: NO
1 1/4 In 2-Piece Standard Port Bronze Ball Valve, Actuator Mounting Pads, Safety Exhaust Port, Lever Latch And Lock In Closed Posi
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Control Type | Lever Handle |
| CV Rating | 75 |
| EAN | 098268032284 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 120 |
| Minimum Temperature - Celsius | 10.00 |
| Minimum Temperature-Fahrenheit | 50 |
| Operating Torque | 250 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0393725 |
| Port Type | Standard |
| Seat Material | Virgin PTFE |
| Series | B6400 |
| Stem Packing Material | PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Blowout Proof |
| Thrust Washer Material | PTFE |
| Valve Style | 2-piece |