B6400-LC-SE 1/4
Discontinued
Part of the B6400 Series
Ordering Code: 0393605
UPC: 098268031270
Lead Free: NO
1/4 In 2-Piece Standard Port Bronze Ball Valve, Actuator Mounting Pads, Safety Exhaust, Lever Latch And Lock In Closed Position
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Control Type | Lever Handle |
CV Rating | 6.3 GPM |
EAN | 098268031270 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1/4 IN |
Inlet Connection Size-Metric | 8 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 120 |
Minimum Temperature - Celsius | 10.00 |
Minimum Temperature-Fahrenheit | 50 |
Operating Torque | 60.0 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0393605 |
Port Type | Standard |
Seat Material | Virgin PTFE |
Series | B6400 |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | PTFE |
Valve Style | 2-piece |