B6400-SS 1/4
Discontinued - Replaced By: LFB6400 1/4
Part of the B6400 Series
Ordering Code: 0393601
UPC: 098268031232
1/4 In 2-Piece Standard Port Bronze Ball Valve, Actuator Mounting Pads, Stainless Steel Ball And Stem
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | 316 Stainless Steel |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Control Type | Lever Handle |
CV Rating | 6.3 |
EAN | 098268031232 |
Inlet Connection Size | 1/4 IN |
Inlet Connection Size-Metric | 8 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -49.00 |
Minimum Temperature-Fahrenheit | -55 |
Operating Torque | 60 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0393601 |
Port Type | Standard |
Seat Material | Durafill |
Series | B6400 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | 316 Stainless Steel |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |