B6400-SS-LL 1
Discontinued - Replaced By: LFB6400-LL 1
Part of the B6400 Series
Ordering Code: 0393682
UPC: 098268031911
Lead Free: NO
1 In 2-Piece Standard Port Bronze Ball Valve, Actuator Mounting Pads, Ss Ball And Stem, Lever Latch And Lock In Open And Closed Po
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Control Type | Locking Lever Handle |
CV Rating | 40 |
EAN | 098268031911 |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -49.00 |
Minimum Temperature-Fahrenheit | -55 |
Operating Torque | 150.0 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0393682 |
Port Type | Standard |
Seat Material | Durafill |
Series | B6400 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |