B6400-SS-SH
Part of the B6400 Series
Ordering Code: 0393732
UPC: 098268032345
Lead Free: NO
1/4 In 2-Piece Standard Port Bronze Ball Valve, Actuator Mounting Pads, Stainless Steel Ball And Stem, Ss Handle And Nut
This 1 1/4 inch 2-piece bronze standard port ball valve with actuator mounting pads is used in commercial and industrial applications for a wide range of liquids and gases. It consists of Durafill (carbon glass filled PTFE) seat, bottom loaded blowout proof stem, stainless steel ball and adjustable stem packing to provide lasting service. This ball valve is rated for 150 WSP/600 WOG. Stainless Steel Handle and Nut.
Features
- Blowout proof pressure retaining stem
- Adjustable stem packing gland
- Durafill seats
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Control Type | Lever Handle |
CV Rating | 110 GPM |
EAN | 098268032345 |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -49.00 |
Minimum Temperature-Fahrenheit | -55 |
Operating Torque | 320.0 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0393732 |
Port Type | Standard |
Seat Material | Durafill |
Series | B6400 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |