B6400-SS-XH 3
Discontinued
Part of the B6400 Series
Ordering Code: 0893826
UPC: 098268200973
Lead Free: NO
3 In 2-Piece Standard Port Bronze Ball Valve, Actuator Mounting Pads, Ss Ball And Stem, Extended Handle
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | 316 Stainless Steel |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Control Type | Lever-Lock Operator |
| CV Rating | 400 |
| EAN | 098268200973 |
| Inlet Connection Size | 3 IN |
| Inlet Connection Size-Metric | 80 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 450 |
| Minimum Temperature - Celsius | -49.00 |
| Minimum Temperature-Fahrenheit | -55 |
| Operating Torque | 600 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | 0893826 |
| Port Type | Standard |
| Seat Material | Durafill |
| Series | B6400 |
| Stem Packing Material | Glass Reinforced PTFE |
| Stem Shaft Material | 316 Stainless Steel |
| Stem Type | Blowout Proof |
| Thrust Washer Material | Glass Reinforced PTFE |
| Valve Style | 2-piece |
| WOG Rating | 400 PSI |