B6400-SS-XH 4
Discontinued
Part of the B6400 Series
Ordering Code: 0893827
UPC: 098268200980
Lead Free: NO
4 In 2-Piece Standard Port Bronze Ball Valve, Actuator Mounting Pads, Ss Ball And Stem, Extended Handle
This 4 inch 2-piece bronze standard port ball valve with actuator mounting pads is used in commercial and industrial applications for a wide range of liquids and gases. It consists of Durafill (carbon glass filled PTFE) seat, bottom loaded blowout proof stem, stainless steel ball and adjustable stem packing to provide lasting service. This ball valve is rated for 125 WSP/400 WOG. Stem extension handle.
Features
- Blowout proof pressure retaining stem
- Adjustable stem packing gland
- Durafill seats
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | 316 Stainless Steel |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Control Type | Lever Handle |
CV Rating | 450 GPM |
EAN | 098268200980 |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 100 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -49.00 |
Minimum Temperature-Fahrenheit | -55 |
Operating Torque | 800.0 |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0893827 |
Port Type | Standard |
Seat Material | Durafill |
Series | B6400 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | 316 Stainless Steel |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 2-piece |
WOG Rating | 400 PSI |