B6800-LL 1/2
Discontinued - Replaced By: LFB6800-LL 1/2
Part of the B6800 Series
Ordering Code: 0394304
UPC: 098268036046
1/2 In 3-Piece Full Port Brass Ball Valve, 304 Ss Latch-Lok Handle
This 1/2 inch 3-piece brass full port ball valve is used in commercial and industrial applications. It features an in-line maintenance design that offers serviceability of all operating parts without disturbing the piping system. The full port orifice ensures maximum flow capacity, while Durafill seat, chrome plated brass ball and blow-out proof stem provide maximum safety and highest operating pressure/temperature limits. latch lok handle.
Features
- Brass body
- Blowout proof pressure retaining stem
- Threaded NPT end connections
- 304 stainless steel Latch-Lok handle
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Forged Brass |
Brand | Watts |
Control Type | Locking Lever Handle |
CV Rating | 15 GPM |
EAN | 098268036046 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 450 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 60.0 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0394304 |
Port Type | Full |
Seat Material | Carbon/Glass Reinforced PTFE Durafill |
Series | B6800 |
Stem Packing Material | Glass Reinforced PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | Glass Reinforced PTFE |
Valve Style | 3-piece |
WOG Rating | 600 PSI |