BRVP-80 3/4
Discontinued
Part of the BRV Series
Ordering Code: 0531241
UPC: 098268088601
Lead Free: NO
3/4 In Combination Ball And Relief Valve, Pex X Pex X Compression, 80 psi
Series BRV Combination Ball Valve and Relief Valves are used in commercial and residential applications on water heater installations. It consists of a bronze body construction with a full port (reduced port with PEX connection), nickel-plated brass ball, blowout-proof brass stem, PTFE seats, stem packing, and stem thrust bearing, Viton relief ball, stainless steel relief spring, brass adapter, and steel handle (the relief valve outlet includes a drain tube connection with PEX or compression fitting models). Series BRV has a low profile design and can be installed in any position. It is for applications that require a means to shut off the water supply to the water heater and for providing protection from excess water pressure caused by thermal expansion. Pressure Rated: 400psi. Relief Valve Pressure Settings: 75, 80, 100 or 125psi (5.2, 5.5, 6.9 or 8.6 bar).
- Easy installation
- Low profile design
- Full port ball valve
- Blowout proof stem
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Viton |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Lever Handle |
EAN | 098268088601 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 210 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Pex Crimped |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0531241 |
Port Type | Full |
Seat Material | PTFE |
Series | BRV |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Blowout Proof |
Thrust Washer Material | PTFE |
WOG Rating | 400 PSI |