C-FBV-1 1
Part of the C-FBV-1 Series
Ordering Code: 0548004
UPC: 098268386707
Lead Free: No
1 IN 2-Piece Full Port Carbon Steel Ball Valve, NPT Threaded End Connection, Lever Handle
This 1 inch two-piece full port ball valve with female threaded end connections is used in commercial and industrial applications with high operating temperature and pressure limits. The valve features carbon steel body construction, adjustable packing gland, reinforced PTFE seats and seals, a bottom loaded blowout proof stem, and a vinyl insulator on a heavy duty 304 Latch-Lok stainless steel handle. The temperature range is 0 to 400 degrees F (-18 to 204 degrees C). The pressure rating is 1000 psi (68.9 bar) WOG non-shock and 125 psi (8.6 bar) WSP.
Features
- Two-piece carbon steel body construction
- Full port for minimal pressure drop
- Drilled and tapped mounting pads
- Vinyl insulated standard Latch-Lok handle to lock open or closed
- Reinforced PTFE seats and seals
- Adjustable packing gland
- Bottom loaded blowout proof stem
- Conforms to MSS-SP-110 and API-598
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | 304 Stainless Steel |
| Body Finish | Carbon Steel |
| Body Material | Carbon Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Lever Handle |
| CV Rating | 64 GPM |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | No |
| Maximum Temperature-Fahrenheit | 400 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Operating Torque | 102 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0548004 |
| Port Type | Full |
| Seat Material | Reinforced PTFE |
| Series | C-FBV-1 |
| Stem Packing Material | PTFE |
| Stem Shaft Material | 304 Stainless Steel |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | PTFE |
| UPC | 098268386707 |
| Valve Style | 2-piece |
| WOG Rating | 1000 PSI |