LFFBV-3-PRESS 1 1/4
Discontinued - Replaced By: LFFBV-3-PRESS-M1 1 1/4
Part of the FBV-3-PRESS Series
Ordering Code: 0555263
UPC: 098268455151
Lead Free: YES
1 1/4 IN Lead Free 2-Piece, Full Port, Brass Ball Valve With Integral Press Fitting End, Lever Handle
This 1 1/4 inch lead free two-piece, full port, ball valve with integral press fitting ends is designed for use in ProPress(R) piping systems. It features a brass body, adjustable packing gland and bottom-loaded blowout proof stem with a stem O-ring seal. It is made with integral ASTM-B88 compliant press end connections that are designed for types K, L and M hard copper tubing 1/2 to 2 inches (15 to 50 MM) and soft copper tubing 1/2 to 1 1/4 inches (15 to 32 MM). The press fitting is rated to 200 psi CWP and up to 210 degrees F (13.4 bar to 99 degrees C).
Features
- Lead free brass body
- Bottom loaded, blowout proof stem with stem O-ring seal
- Press connection rated to 200 psi CWP up to 210 degrees F (13.4 bar to 99 degrees C)
- Press end connections comply to ASTM-B88
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | Yes |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Brass |
| Body Material | Lead Free Copper Silicon Alloy Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268455151 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Press |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 250 |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Press |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0555263 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | FBV-3-PRESS |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| Valve Style | 2-piece |
| WOG Rating | 200 PSI |