LFFBV-3-PRESS 2
Discontinued - Replaced By: LFFBV-3-PRESS-M1 2
Part of the FBV-3-PRESS Series
Ordering Code: 0555265
UPC: 098268455175
Lead Free: YES
2 IN Lead Free 2-Piece, Full Port, Brass Ball Valve With Integral Press Fitting End, Lever Handle
This 2 inch lead free two-piece, full port, ball valve with integral press fitting ends is designed for use in ProPress(R) piping systems. It features a brass body, adjustable packing gland and bottom-loaded blowout proof stem with a stem O-ring seal. It is made with integral ASTM-B88 compliant press end connections that are designed for types K, L and M hard copper tubing 1/2 to 2 inches (15 to 50 MM) and soft copper tubing 1/2 to 1 1/4 inches (15 to 32 MM). The press fitting is rated to 200 psi CWP and up to 210 degrees F (13.4 bar to 99 degrees C).
- Lead free brass body
- Bottom loaded, blowout proof stem with stem O-ring seal
- Press connection rated to 200 psi CWP up to 210 degrees F (13.4 bar to 99 degrees C)
- Press end connections comply to ASTM-B88
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Lead Free Copper Silicon Alloy Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268455175 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Press |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 250 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Press |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0555265 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | FBV-3-PRESS |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 200 PSI |