FBV-PEX-M1
Discontinued - Replaced By: LFFBV-PEX
2-Piece, Full Port, Brass Ball Valves with PEX Ends
Series FBV-PEX-M1 2-Piece, Full Port, Brass Ball Valve with PEX Ends are designed for use in PEX piping systems. Forged brass body and adapter are manufactured per the ASTM F1807 standard. They feature brass PEX end tailpieces designed for easy crimping into a PEX piping system. Pressure Rating is 400 WOG. Crimp connection rating is 160psi at 73°F (23°C).
Features
- Designed for use in PEX piping systems
- PEX ASTM F-1807 end tailpieces for easy crimping
- Two-Piece Full Port Design
- Sizes: 1/2 in. ‒ 1 in. (15 ‒ 25mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FBV-PEX-M1
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |