FBV-SS-TH 1
Discontinued
Part of the FBV Series
Ordering Code: 0546756
UPC: 098268702118
Lead Free: NO
1 In Bronze Ball Valve, Threaded End Connections, 2-Piece, Full Port
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Stainless Steel |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Lever Handle |
CV Rating | 60 |
EAN | 098268702118 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | 200.0 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0546756 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | FBV |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Stainless Steel |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |