FBVS-3C-CC
Discontinued - Replaced By: LFFBVS-3C-CC 3/4
Part of the FBVS-3C Series
Ordering Code: 0548053
UPC: 098268480320
3/4 In 2-Piece Full Port Brass Ball Valve, Solder End Connections, Cap And Chain, 600 psi Wog, 150 psi Wsp
This 3/4 inch, two piece, full port, brass ball valve with solder end connections is used in commercial and industrial applications for a full range of liquids and gases. It features a bottom-loaded blowout proof stem, virgin PTFE seat, thrust washer, and adjustable stem packing gland, stem packing nut, chrome plated brass ball, cap and chain, brass adapter and steel handle. The pressure rating is 600 psi WOG and 150 psi WSP.
Features
- Fluorocarbon elastomer stem O-ring prevents stem leaks
- Machined chrome plated brass ball
- Adjustable stem packing gland
- Cap and chain
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Lever Handle |
EAN | 098268480320 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | NPT |
Part Number | 0548053 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | FBVS-3C |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |