G4000-FDA 2
Part of the G4000-FDA Series
Ordering Code: 0820972
UPC: 098268093063
Lead Free: NO
2 IN Flanged Ball Valve
This 2-Piece Full Port Cast Iron FDA Approved Flanged Ball Valve, 2 IN Watts Model G4000-FDA, is used in commercial, industrial, and process applications requiring a non-corrosive body finish or where a clean cosmetic appearance is desired. Since it is FDA approved it is ideal for potable water and food contact applications.
- Cast iron
- Flanged
- FDA approved
- Full port
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | 304 Stainless Steel |
Body Finish | Cast Iron |
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Gear Operator |
CV Rating | 330 |
EAN | 098268093063 |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Flanged Joint |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Minimum Temperature-Fahrenheit | 60 |
Operating Torque | 450 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Flanged Joint |
Part Number | 0820972 |
Port Type | Full |
Seat Material | PTFE |
Series | G4000-FDA |
Stem Packing Material | PTFE |
Stem Shaft Material | 304 Stainless Steel |
Valve Style | 2-piece |