G4000-FDA 4
Part of the G4000-FDA Series
Ordering Code: 0820975
UPC: 098268093094
Lead Free: NO
4 IN Flanged Ball Valve
Unique This 2-Piece Full Port Cast Iron FDA Approved Flanged Ball Valve, 4 IN Watts Model G4000-FDA, is used in commercial, industrial, and process applications requiring a non-corrosive body finish or where a clean cosmetic appearance is desired. Since it is FDA approved it is ideal for potable water and food contact applications
Features
- Cast iron
- Flanged
- FDA approved
- Full port
Specifications | |
---|---|
Actuation | No |
Ball Material | 304 Stainless Steel |
Body Finish | Cast Iron |
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
CV Rating | 1200 |
EAN | 098268093094 |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 100 MM |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | 4 IN |
Part Number | 0820975 |
Port Type | Full |
Seat Material | PTFE |
Series | G4000-FDA |
Stem Packing Material | PTFE |
Stem Shaft Material | 304 Stainless Steel |
Thrust Washer Material | PTFE |
Valve Style | 2-piece |
WOG Rating | 200 PSI |