G4000-FDA 8
Part of the G4000-FDA Series
Ordering Code: 0820982
UPC: 098268093155
Lead Free: NO
8 IN Flanged Ball Valve
This 2-Piece full port cast iron FDA approved flanged ball valve, 8 IN Watts model G4000-FDA, is used in commercial, industrial, and process applications requiring a non-corrosive body finish or where a clean cosmetic appearance is desired. Since it is FDA approved it is ideal for potable water and food contact applications.
Features
- Cast iron
- Flanged
- FDA approved
- Manual gear operator
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | NO |
| Part Number | 0820982 |
| Series | G4000-FDA |
| UPC | 098268093155 |