G4000-TC 2 1/2
Discontinued
Part of the G4000 Series
Ordering Code: 0820913
UPC: 098268092875
Lead Free: NO
2 1/2 In Cast Iron 2-Piece Full Port Flanged Ball Valve With Test Cock
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | Yes |
| Ball Material | 304 Stainless Steel |
| Body Finish | Cast Iron |
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Gear Operator |
| CV Rating | 420 GPM |
| EAN | 098268092875 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 140 |
| Operating Torque | 620.0 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0820913 |
| Port Type | Full |
| Seat Material | PTFE |
| Series | G4000 |
| Stem Packing Material | PTFE |
| Stem Shaft Material | 304 Stainless Steel |
| Valve Style | 2-piece |
| WOG Rating | 200 PSI |