GBV 1/2
Part of the GBV Series
Ordering Code: 0545003
UPC: 098268074376
Lead Free: NO
1/2 IN 2-Piece Ball Valve For Gas with NPT Female Connections, Tee Handle
This 1/2 inch two-piece brass gas ball valve with female threaded end connections is used in residential and commercial applications for natural gas and LP gas on in-house and indoor piping systems. The valve features brass body construction, virgin PTFE seats and seals, brass end piece and plug, and zinc alloy handle. The temperature range is -20 to 125 degrees F (-29 to 52 degrees C). The maximum working pressure is 5 psi (34 kPa).
Features
- Brass two-piece body construction
- NPT female connections and T- handle
- Used for LP and natural gas in residential and commercial applications
- Complies with ANSI standards for gas piping
- UL approved at 5 psi (34.2 kPa)
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268074376 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 125 |
Minimum Temperature - Celsius | -29.00 |
Minimum Temperature-Fahrenheit | -20 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0545003 |
Seat Material | PTFE |
Series | GBV |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Does Not Apply To Product |
Valve Style | 2-piece |
WOG Rating | 5 PSI |