GBV 3/4
Part of the GBV Series
Ordering Code: 0545005
UPC: 098268074390
Lead Free: NO
3/4 IN 2-Piece Ball Valve for Gas with Npt Female Connections, Tee Handle
This 3/4 inch two-piece brass gas ball valve with female threaded end connections is used in residential and commercial applications for natural gas and LP gas on in-house and indoor piping systems. The valve features brass body construction, virgin PTFE seats and seals, brass end piece and plug, and zinc alloy handle. The temperature range is -20 to 125 degrees F (-29 to 52 degrees C). The maximum working pressure is 5 psi (34 kPa).
Features
- Brass two-piece body construction
- NPT female connections and T- handle
- Used for LP and natural gas in residential and commercial applications
- Complies with ANSI standards for gas piping
- UL approved at 5 psi (34.2 kPa)
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Tee Handle |
| EAN | 098268074390 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 125 |
| Minimum Temperature - Celsius | -29.00 |
| Minimum Temperature-Fahrenheit | -20 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0545005 |
| Seat Material | PTFE |
| Series | GBV |
| Stem Packing Material | PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Does Not Apply To Product |
| Valve Style | 2-piece |
| WOG Rating | 5 PSI |