GBV-FL 1/2X1/2
Part of the GBV Series
Ordering Code: 0545004
UPC: 098268074383
Lead Free: NO
1/2 X 1/2 IN 2-Piece Ball Valve for Gas with NPT x Flared Connection, Tee Handle
This 1/2 x 1/2 inch two-piece full port brass gas ball valve with female threaded end connection by flared end connection is used in residential and commercial applications for natural gas and LP gas on in-house and indoor piping systems. The valve features brass body construction, virgin PTFE seats and seals, brass end piece and plug, and zinc alloy handle. The temperature range is -20 to 125 degrees F (-29 to 52 degrees C). The maximum working pressure is 5 psi (34 kPa).
- Brass two-piece body construction
- NPT female connection x flared connection and T-handle
- Used for LP and natural gas in residential and commercial applications
- Complies with ANSI standards for gas piping
- UL approved at 5 psi (34.2 kPa)
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268074383 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 125 |
Minimum Temperature - Celsius | -29.00 |
Minimum Temperature-Fahrenheit | -20 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Flare Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0545004 |
Seat Material | PTFE |
Series | GBV |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Does Not Apply To Product |
Valve Style | 2-piece |
WOG Rating | 5 PSI |